COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Pre-Terminated MTP Trunk Cable, 24 fibers, OS2
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Cable Type: Microdistribution
Category Performance Application: OS2
Color Cable Jacket: Yellow
Number Of Ports: 24
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Length (Metric): 1
Cord Information
Connector Type End One: MTP (F) PC
Connector Type End Two: MTP (F) PC
Fiber Type: OS2
Jacket Rating: UL OFNP Plenum
Cord Length Metric: 2
Cord Length US: 3.28
Technical Information
Fiber Capacity: 24
Performance Rating: Tier 2
Equipment Type: Trunk Cable
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
PepResources