Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Simplex 2.0mm Zip Patch Cord, LC to LC, 2-Fiber, Multimode, OM4, A-B, Aqua Jacket, 2M
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Simplex
Category Performance Application: OM4
Color: Aqua
Color Cable Jacket: Aqua
Typical Applications: Multimode 62.5/125
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Length (Metric): 2 m
Cord Information
Connector Type End One: LC
Connector Type End Two: LC
Fiber Type: OM4
Finish End One: Physical Contact-PC
Finish End Two: Physical Contact-PC
Jacket Rating: UL OFNR Riser
Min Bend Radius: 10mm
Technical Information
Connector Intermateability End Two: TIA/EIA-604-10
Performance Rating: Multimode
Equipment Type: Patch Cord
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources