Series II Module, 1-Sc Duplex (2 Fibers) Multimode, 60 Degree Exit
60900184
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Series II Module, 1-SC Duplex (2 fibers) multimode adapter with phosphor-bronze alignment sleeves, innie. 60degree exit (1.5 units) 9 most popular line - It has the widest selection of interfaces, surface mount boxes and faceplates. Series II Modules use a 110 punch down sequence that is almost three times faster than other methods. The wide selection of multimedia modules include blanks for future growth
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Connector Color | Fog White | ||
| Standard | UL Standard | ||
| UPC Number | 662875245742 | ||
| Housing Color | Fog White |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 1.9 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Series II | ||
| Connector 1 | SC Female | ||
| Connector 2 | SC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 2.5 mm | ||
| Number of Ports | 2 | ||
| Shuttered Adapters | No |
Resources
Brochure
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMCI-100 | Wattstopper
The LMCI-100 Computer to DLM interface connects to a PC’s USB port running the LMCS-100 Digital Lighting Management computer software and to a Digital Lighting Management (DLM) system through the RJ45 connector.
