NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TracJack Module, 1-MT-RJ (2 fibers) feed-through multimode adapter, 45 degree exit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Number Of Ports: 1
Typical Applications: Multimode
Type: Workstation
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Fiber Capacity: 2
Jack Connectors: 1
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant