Menu
Search
Menu
Containment Kit, Horiz, 4'W X 15'L Plastic, Cabinet Supported
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Contain-IT FLEX
Type: Horizontal Containment Kit
Component Type: Cabinet Suported
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Kit
Material 1: Plastic
Material 2: Plastic
Dimensions
Length (US): 15'
Width (US): 4'
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources