Brand
Choose from one of Legrand's brands.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Color
The color of the product itself
Availability
Product is available to buy on Legrand.us
Material
Indicates the primary material(s) used to construct a product.
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Product Height
The overall height of a product.
Product Width
The overall width of the product.
Cable Length
The Longest Dimension of Insulated Conductors
Wire Gauge
Measuring and Indicating a Quantity of Wire
A/V Cables
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHigh Speed HDMI™ Cable with Ethernet (5m)AC2M05BK On-Q1 Meter HDMI cable w/Ethernet (3.28ft)$44.99In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsActive Premium High Speed HDMI™ Cable with Ethernet (10m) 18 GbpsACAA10BK On-QThe 18 Gbps Active Copper HDMI Cables from Legrand distribute high definition HDMI signals up to 15 meters (50 feet).$179.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsActive Optical Premium High Speed HDMI™ Cable (10m)AC2F10BK On-QUnlike copper HDMI cables that are distance-limited to 7 meters, the 18Gbps Active Optical (AOC) HDMI Cables from Legrand reliably distribute high definition HDMI signals up to 75 meters.$599.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPremium High Speed HDMI™ Cable with Ethernet (7m)AC2AP7BK On-QThis in-wall rated, Premium High Speed HDMI Cable with Ethernet has been fully tested and certified through the Premium HDMI Certification program to ensure full support of 4K UltraHD televisons.$124.99Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4K Premium High Speed HDMI™ Cable, 1mAC4K1MBK On-Q4K Premium Certified HDMI Cable$19.99In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4K Premium High Speed HDMI™ Cable, 2m (10-pack)AC4K2MBK10 On-Q4K Premium Certified HDMI Cable$199.99Out of stock on Legrand.usOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections8K Ultra High Speed HDMI™ Cable, 3mAC8K3MBK On-Q8K Ultra High Speed HDMI Cable$34.99In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections4K Premium High Speed HDMI™ Cable, 4mAC4K4MBK On-Q4K Premium Certified HDMI Cable$29.99In StockOther Options Available