7.0" Touchscreen, Vantage Controls app, Titanium
VC-TS70-TI
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
Experience effortless control with the Vantage 7.0-inch Touchscreen. Powered by the Vantage Controls app, it delivers a sleek, unified interface for managing lighting, shading, and climate within InFusion systems. Enjoy intuitive access to tunable white and full-color lighting, shade automation, scenes, timers, and climate settings through Vantage Communicating Thermostats. A prominent room button simplifies control of all lighting in a single space, while custom profiles allow access management across multiple users. Its interface is designed for functional consistency with the Vantage Controls app for mobile phones and tablets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Experience effortless control with the Vantage 7.0-inch Touchscreen. Powered by the Vantage Controls app, it delivers a sleek, unified interface for managing lighting, shading, and climate within InFusion systems. Enjoy intuitive access to tunable white and full-color lighting, shade automation, scenes, timers, and climate settings through Vantage Communicating Thermostats. A prominent room button simplifies control of all lighting in a single space, while custom profiles allow access management across multiple users. Its interface is designed for functional consistency with the Vantage Controls app for mobile phones and tablets.
- 7" LCD touchscreen with projected capacitive touch interface
- Titanium frame
- Black glass-to-edge surface aesthetic
- Light or dark appearance options
- Ambient light sensor for auto day/night backlighting with a motion sensing auto-wake screen
- Tunable white and full-color tuning lighting control
- Intuitive widget interface simplifies the control of a space or the entire project – lighting, shades, scenes, climate, main screen/room button
- Interface is consistent with the Vantage Controls mobile app for iOS and Android
- Easily integrate buttons from existing Vantage keypads
- Cat5e connectivity with PoE
Specifications
General Info
| Color | Titanium | ||
| Product Type | Touchscreen Interface | ||
| Material | Glass | ||
| Application Sector | Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | United States | ||
| Features | LCD Screen | ||
| Switch Type | Touch | ||
| Warranty Type | 3-Year | ||
| UPC Number | 840624141938 | ||
| Works With | Design Center 3.9.2.590 and above, InFusion |
Dimensions
| Product Depth US | 2.1 in | ||
| Product Height US | 4.9 in | ||
| Product Width US | 6.9 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Connection Location | Back Only | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | RJ-45 | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screw-on Mount | ||
| Operating Temperature | 0°-35°C, 32°-95°F | ||
| Operating Temperature Max | 95 °F | ||
| Operating Temperature Min | 32 °F |
Resources (5)
Cutsheet
Installation Instructions
Brochure
Supporting Document
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1



