Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
125V, 600W Medium Base Pull Chain Lampholder/Outlet Adapter, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Ivory
Number Of Poles: 2
Number Of Wires: 2
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
UN SPSC: 39111803
Dimensions
Height (US): 3.1"
Technical Information
Volts: 125V
Watts: 250W
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant