NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
15A/125V Plug-in Adapter, 2 Pole, 2 Wire, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Ivory
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
UN SPSC: 39111803
Dimensions
Height (US): 1.06"
Length (US): 3"
Technical Information
Amps: 15A
Volts: 125V
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant