NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Round Floor Box Cover for Hardwood or Tile Finished Floors
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Slater
Component Type: Covers & Flanges
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121308
UR: No
Dimensions
Diameter (US): 4.25
Technical Information
Material: Brass
Floor Type: Wood
Buy American Act Compliance
Country Of Origin: CHINA
Resources