PlugTail® Hospital Grade Tamper-Resistant Weather-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Gray
PT2097HGTRWRGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$46.98 USD
PLUGTAIL GFCI REC HOSP Tamper-Resistant WR 20A
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Weather-Resistant: Meets National Electrical Code® Weather-Resistant requirements.
- Protects children: patented shutter system helps prevent improper insertion of foreign objects.
- Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced.
- It also has our proven SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.
- High-impact-resistant thermoplastic construction with tri-drive terminal screws.
- Trip indicator light (red LED).
- Feed-through wiring configuration allows GFCI to protect downstream receptacles.
- Faster, more reliable installation.
Specifications
General Info
| Color | Gray | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial, Healthcare | ||
| Product Family / Series / Group | PlugTail | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Self-Test, Weatherproof | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Hospital Grade, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007180756 |
Dimensions
| Product Depth US | 1.13 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Indoor/Outdoor | Both | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this have a "LOAD SIDE" plug tail for down stream outlets to be protected by this GFCI outlet?
The Plugtail GFCI's are non-feed through so they do not have downstream protection.
Date published: 2021-08-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097HGGRY | Pass and Seymour
Hospital-Grade 20A Self-Test Duplex GFCI
$38.13
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26352RBK | radiant Collection
Spec-Grade 20A receptacle with patented ““invisi-shutters" for tamper-resistance.
$8.33
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PlugTail® Specification Grade 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, White
PT2097W | Pass and Seymour
PlugTail® Spec-Grade 20A Self-Test Duplex GFCI
$26.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097TRW | Pass and Seymour
PlugTail® Spec-Grade Tamper-Resistant 20A Self-Test Duplex GFCI
$29.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRA | Pass and Seymour
Tamper-Resistant Display Receptacle 15A 125V with Brass Plate
$42.40

