text.skipToContent text.skipToNavigation
Filter Results Selecting a filter will reload the page.
Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Category
Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

Country of Origin
Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

SHOW MORE SHOW LESS
Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

SHOW MORE SHOW LESS
Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

SHOW MORE SHOW LESS
Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

IEC 309 Pin and Sleeve

430 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3