text.skipToContent text.skipToNavigation
three-gang paddle switches with light sensor

Sensors & Timers

Maximize energy savings for any space with Legrand’s broad selection of sensors and timer switches. From straightforward occupancy detection, to schedules that shut off lights around your routine, it’s easier than ever to manage lights for a room or area that is not in use. And, with solutions optimized for any commercial environment, as well as easy and aesthetic options for the home from our designer Collections, Legrand can help reduce the energy waste (and worry) for anyone and anywhere. 
Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.

Brand
Brand

Choose from one of Legrand's brands.

Sensor Type
Sensor Type

The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

SHOW MORE SHOW LESS
Switch Type
Switch Type

Refers to the style or operation method used by a switch to control lighting or other electrical devices.

Product Type
Product Type

Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

SHOW MORE SHOW LESS
Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Product Group
Filter to Specific Product Groups

Filter by named groups of related products, including product families, series, systems, and solutions. Groupings may indicate similar styles of products, or signify how they're designed to operate together as a complete solution.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

SHOW MORE SHOW LESS
Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Installation Location
Installation Location

Where a Device is or is to be Installed

SHOW MORE SHOW LESS
On Function
On Function

Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.

Sensor Coverage
Sensor Coverage

Describes the total area, measured in square footage, within which a sensor can detect presence or movement.

SHOW MORE SHOW LESS
Sensing Range
Sensing Range

The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively

SHOW MORE SHOW LESS
Sensor Coverage Pattern
Sensor Coverage Pattern

Describes the shape of the area that a sensor is able to detect presence or movement within, measured in degrees.

Sensor Technology
Sensor Technology

The technology used by a device to sense a change in signal or stimulus.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

SHOW MORE SHOW LESS
Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

167 Products available
  • 1(current)
  • 2
  • 3