Menu
Search
Menu
Rotary Dimmer Accessory, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Type: Rotary Replacement Knobs
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121559
UR: No
Dimensions
Weight: 0.13444
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit