Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Wide Slide Series Fan Speed Control, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Gray
Product Series: Wide Slide
Type: Wide Side
Number Of Poles: 1
Special Features: RFI Protected, De-Hummer
Listing Agencies/Third Party Certifications
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121502
UR: No
Dimensions
Depth (US): 1.469"
Height (US): 4.25"
Width (US): 1.688"
Technical Information
Amps: 1.5A
Volts: 120V
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit