Menu
Search
Menu
LEGACY - Bi-Level Dual Technology Wall Switch détecteur, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Dual Technology
Features: Dual Technology
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No. 14
CSA Standard: Yes
cULus: Yes
UL Listing No: 508
UL Standard: Yes
Technical Information
Volts: 120/230/277VAC
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit