1-Gang Low Voltage Old Work Mounting Bracket with QuickConnect
SLV1W
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$2.41 USD
Designed for old work applications, the 1-Gang Low Voltage Old Work Mounting Bracket with QuickConnect provides single tap technology for secure device mounting. This bracket is perfect for retrofitting existing installations, ensuring a fast and efficient setup.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Line | On-Q | ||
| Country Of Origin | United States |
Dimensions
| Product Depth US | 1.91 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 2.38 in |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


