Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Clamp-Lock™ Straight Blade Plug, Black & White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White, Black
Product Series: Clamp-Lock
Type: Accessories
Listing Agencies/Third Party Certifications
RoHS: Yes
cURus: No
Technical Information
Amps: 15A
Volts: 125V
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant