NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Flanged Outlet, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: Yes
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121402
UR: No
Dimensions
Depth (US): 1.374"
Diameter (US): 2.562"
Technical Information
Volts (AC): 125
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant