NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
SteriGuard™ Antimicrobial 10/3 SEOW/STOW Industrial Portable Cord
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Cord
Special Features: Watertight, NEMA
Listing Agencies/Third Party Certifications
CSA Listing Info: C22.2 No. 42M
CSA Listed: Yes
cUL Standard: Yes
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121402
Cord Information
Cord Length US: 10/3 SEOW/STOW, Consult your Legrand rep for additional construction sizes
Technical Information
Material: Thermoplastic Elastomer/ Rubber
Operating Temperature (Celsius): -50˚C- 150˚C
Volts: 600V
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA