Menu
Search
Menu
20A, 125V Dual-Controlled Plug Load Controllable Receptacle, Red
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Red
Type: Receptacles
Duty: Hard Use Commercial Spec Grade
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No. 42
CSA Listed: Yes
CSA Standard: File No. LR16063
Federal Spec: Yes
UL Listing No: UL498
UL Standard: File No. E140596
UN SPSC: 39121406
Dimensions
Depth (US): 0.780"
Height (US): 3.281"
Width (US): 1.322"
Technical Information
Amps: 15A
NEMA Configuration Number: 5-20R
Volts: 125V
Volts (AC): 125
Capacity: Duplex
Grade Type: Commercial
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
You Might Like
Commercial Occupancy Sensor, PTWSP250W
PlugTail® Commercial Passive Infrared (PIR) Wall Switch détecteur, White
PTWSP250W
(0 Reviews)
TR5362W
Tamper-Resistant Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, White
TR5362W
(0 Reviews)