The all new Infinium Quantumâ„¢ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
Fed Spec Grade USB Charger w/ Tamper-Resistant 20A Duplex Receptacles, Green
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Green
Available Colors: Black, Gray, Green, Ivory, Light Almond, Nickel, Red, White
Style: Decorator
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No. 42, C22.2 No. 223
CSA Standard: Yes
cULus: Yes
Federal Spec: Yes
UL Listing No: Complies with test requirements UL498, UL1310
UL Standard: Yes
Dimensions
Depth (US): 1.392"
Height (US): 3.28"
Width (US): 1.693"
Technical Information
Amps: 20A
NEMA Configuration Number: 5-20R
NEMA Rating: Yes
Volts: 125V
Buy American Act Compliance
Country Of Origin: CHINA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant