Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Heavy-Duty Decorator Spec Grade Single Receptacles, Back & Side Wire, 15A, 125V, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Brown
Type: Single Receptacles
Duty: Heavy Duty
Special Features: Back,Side Wire
Style: Decorator
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: Yes
cULus: No
cURus: No
Federal Spec: Yes
UL Listing No: No
UN SPSC: 39121406
UR: No
Dimensions
Depth (US): 0.833"
Height (US): 3.281"
Width (US): 1.322"
Technical Information
Amps: 15A
Volts: 125V
Volts (AC): 125
Capacity: Single
Grade Type: Federal Specification
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources