COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Heavy-Duty Decorator Spec Grade Single Receptacles, Back & Side Wire, 20A, 250V, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Type: Single Receptacles
Duty: Heavy Duty
Special Features: Back,Side Wire
Style: Decorator
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CSA Standard: Yes
CUL Listing No: Yes
cULus: No
cURus: No
Federal Spec: Yes
UL Listing No: No
UN SPSC: 39121406
UR: No
Dimensions
Depth (US): 0.833"
Height (US): 3.281"
Width (US): 1.322"
Technical Information
Amps: 20A
Volts: 250V
Volts (AC): 250
Capacity: Single
Grade Type: Federal Specification
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;