Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
PlugTail® Split Circuit Spec Grade Receptacles, 20A, 125V, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: PlugTail
Type: Receptacles
Special Features: split circuit
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E140596
cULus: Yes
cUL Standard: UL498
Federal Spec: Yes
UL Listing No: E140596
UL Standard: UL498
UN SPSC: 39121406
Dimensions
Depth (US): .625"
Height (US): 3.281"
Width (US): 1.5"
Technical Information
Amps: 20A
NEMA Configuration Number: 5-15R
NEMA Rating: Yes
Volts: 125V
Volts (AC): 125
Capacity: Duplex
Grade Type: Federal Specification
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant