Menu
Search
Menu
Specification Grade Decorator Switch, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Number Of Poles: 4-way
Style: Decorator
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 111
CSA Standard: Yes
UL Listing No: 20
UL Standard: Yes
UN SPSC: 39121507
Dimensions
Depth (US): 1.06"
Height (US): 4.2"
Width (US): 1.3"
Technical Information
Amps: 20A
Volts: 120/277VAC
Volts (AC): 120/277
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit