text.skipToContent text.skipToNavigation
Plugs and Connectors

Plugs and Connectors

Ready to wire and perform under adverse conditions, Pass & Seymour® industrial-strength plugs, connectors and receptacles are assets on even the toughest job sites. 
Filter Results Results refresh instantly as you filter.
Category
Filter by Category

Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.

SHOW MORE SHOW LESS
Connector Style
Connector Style

The design or type of the connector used to join electrical circuits together.

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

SHOW MORE SHOW LESS
Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

SHOW MORE SHOW LESS
NEMA Configuration Code
NEMA Configuration Code

Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers

SHOW MORE SHOW LESS
Number of Phases
Number of Phases

Indicates the number of electrical phases a device utilizes.

Number of Wires
Number of Wires

The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Material
Material

Indicates the primary material(s) used to construct a product.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

SHOW MORE SHOW LESS
Flanged
Flanged

Indicates whether a device is designed with a raised edge/rim, on or around its receptacle, for superior strength, handling, or attachment to another object.

Terminal Accommodation
Terminal Accommodation

Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).

SHOW MORE SHOW LESS
Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

SHOW MORE SHOW LESS
Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

1,266 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3