Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Turnlok Isolated Ground Receptacles
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Duplex, Receptacles
Number Of Wires: 3
Special Features: Isolated Ground
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121403
UR: No
Dimensions
Depth (US): 1.199"
Height (US): 3.281"
Width (US): 1.50"
Technical Information
Volts: 125V
Volts (AC): 125
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant