The all new Infinium Quantumâ„¢ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
20 Amp Non-NEMA Single Receptacle, Grounded
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Single Receptacles
Special Features: Non-NEMA
Listing Agencies/Third Party Certifications
RoHS: Yes
Federal Spec: Yes
UN SPSC: 39121403
Dimensions
Depth (US): 1.19"
Height (US): 3.28"
Width (US): 1.61"
Technical Information
Amps: 20A
Volts: 120/280V
Volts (AC): 120/280
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant