Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Rubber Dust-Tight Locking Plug, Yellow
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Yellow
Type: Locking Plug
Number Of Poles: 3
Number Of Wires: 4
Special Features: Rubber, Dust-Tight
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No.42
CSA Listed: Yes
CSA Standard: Yes
UL Listing No: 498
UL Standard: Yes
UN SPSC: 39121403
Dimensions
Diameter (US): 2.14"
Length (US): 3.05"
Technical Information
Amps: 20A
NEMA Configuration Number: L16-20
Volts: 3Ø480
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 15A, 125V, Yellow
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 15A, 125V, Yellow
CR6200
(0 Reviews)
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 20A, 125V, Yellow
Industrial Extra Heavy-Duty Spec Grade Receptacles, Corrosion-Resistant, Back & Side Wire, 20A, 125V, Yellow
CR6300
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;