Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
12ft IEEE-1284 DB25 Male to Centronics 36 Male Parallel Printer Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige
Connection Type: MTP/MPO
Type: DB25 to Centronics Parallel Cables
Component Type: Cables
Dimensions
Height (US): 1"
Length (US): 8.5"
Width (US): 6.5"
Weight: 0.95 lbs
Cord Information
Connector Type End One: DB25 Male
Connector Type End Two: Centronics 36 Male
Cord Length US: 12'
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: Buy American Act Compliant
Specifications

• Maximum end-to-end attenuation not to exceed 1.5 dB at 5 MHz

Features

• Maximum resistance against harmful EMI/RFI
• 17-pair wire twisted with at least 36 turns per meter
• Foil shielded with 85% coverage braid
• Molded connectors
• Warranty: Lifetime