Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
3ft SCSI-3 Ultra2 LVD/SE MD68 M/M Cable (Thumbscrew)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige
Type: External SCSI Cables
Component Type: Cables
Dimensions
Height (US): 2.5"
Length (US): 9"
Width (US): 7"
Weight: 0.61 lbs
Cord Information
Connector Type End One: MD68 Male
Connector Type End Two: MD68 Male
Cord Length US: 3'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• Supports up to 80/160 Mbps performance, and up to 16 peripherals without creating a bottleneck.
• 34 pair, 28 AWG, aluminum-foil shielding with 10% overlap, 85% tin copper braid, 140 Ohm maximum impedance
• Backwards compatible with SCSI-3 applications; forward compatible with the Ultra320 specification.


• Warranty: Lifetime