radiant® 2-Wire Fluorescent Dimmer, White
RHFB83PW
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$61.77 USD
Upgrade your space with precise dimming and exceptional style. This dimmer is designed for use with 2-wire fluorescent fixtures, and features the clean lines and smooth control of the radiant Registered Collection. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any basic switch or dimmer with ease, in both single-pole and 3-way applications. For use with 2-wire fluorescent lighting fixtures.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- No derating* required for 2-gang applications. *Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | White | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Commercial, Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Color Change Kit, Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle, Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA Listed, cULus, UL Listed | ||
| UPC Number | 785007053425 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 4.25 in | ||
| Product Width US | 2.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E95219 | ||
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Environmental Conditions | Humidity: Less than 95% non condensing | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 8A (Fluorescent) | ||
| Load Type | Fluorescent | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Maximum Humidity | 90% (relative humidity, non-condensing) | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-110-020 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted



