radiant® 4.2A Quad Type A USB Charger, Black
TM8USB4BKCC6
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$55.18 USD
Charge more devices simultaneously with the Quad USB Charger. Perfect for creating a charging station to meet your family's needs, it combines the sleek, clean lines of the radiant® Collection with the incredible convenience of four USB connections. Go ahead and charge your smartphone, tablet, Bluetooth speaker, and camera all at once – no bulky adapters needed. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides convenient built-in charging for multiple devices simultaneously, via four USB Type-A connections and 4.2A of total charging capacity.
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Features installation ease and flexibility, with a slim depth to fit any box and both back and side wire terminals.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging | ||
| Wall Plate Included | No | ||
| Outlet Type | USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007028782 |
Dimensions
| Product Depth US | 1.31 in | ||
| Product Height US | 3.281 in | ||
| Product Width US | 1.693 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140597 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| USB Amperage | 4.2 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 21 W | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 4 | ||
| Number of Wires | 3 |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
BIM Models
Supporting Document
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the power output for each and combined usb in watts? For example, 12w, 18w etc. Thanks.
Um, yea, I already knew that. But I went and did the math myself. (Volts times amps equal watts). I came up with 11 watts per each 2 usb pairs. So if you are charging two devices, you may want to split them up, one on the top two, and one on the bottom two. Unfortunately the new iPhones like at least 16 to 18 watts.
Date published: 2024-09-15
The TM8USB4WCCV4 does not list a 120V amp rating. Is it safe to install on a 20amp breaker circuit?
All Devices can be supplied on a 15 or 20 amp circuit. If this doesn't make sense to you, you should have a licensed electrician install it.
Date published: 2024-10-10
Does the 4-port USB Charger use electricity even when nothing is plugged into it?
The idle draw on the USB receptacle is .0030 amp's.
Date published: 2024-09-07
Can I wire this to 12v DC power supply?
The USB outlet is rated for use with 120VAC only.
Date published: 2020-01-02
Will this charge my V20 ?
The TM8USB4WCC6 is compatible with USB 2.0 & 3.0 devices so it should work with your LG V20 device.
Date published: 2019-06-11
Does this have surge protection?
Thank you for your question regarding Legrand Quad USB outlet(Model # TM8USB4WCC6).
The quad 4.2A USB outlet does not provide any type of surge protection.
Date published: 2018-05-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL885TRBKCC6 | radiant Collection
Add a little light where you need it, with this combination outlet and night light.
$29.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF202TRBK | radiant Collection
Dual Function AFCI/GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AFGF152TRBK | radiant Collection
Dual Function AFCI/GFCI
$37.60
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRBK | radiant Collection
Spec-Grade 20A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$34.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885BKCC12 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.08






