text.skipToContent text.skipToNavigation

radiant® 15A 3-Way Switch, North American Compliant, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Allowing control of a light or fixture from two separately located switches, the radiant Registered 3-Way Switch upgrades your space with clean lines and smooth paddle action for a sophisticated touch. As a North American Compliant device, this switch is ideal for use in projects subject to the Buy America Act. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with incandescent lights/bulbs only.
  • Replaces any standard switch with ease, in as little as 10 minutes.
  • Uses a paddle switch for smoother control with a low-profile aesthetic.
  • Features durable, high-impact resistant thermoplastic construction.
  • Designed to install easily with a narrower back body and captivated mounting screws.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
  • North American devices are ideal for use on projects subject to the provisions of the Buy America Act.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Brown
Type Switch
Finish Satin
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Wall Plate Included No
Number of Switches 1
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
UPC Number 785007008005
Dimensions
Product Depth US 1.27 in
Product Height US 4.19 in
Product Width US 1.43 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140597
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Requires Neutral Wire Yes
Wire Connection Type Push Wire, Wire Terminal
Load Rating 15 A @ 120/125 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Location Rating Dry
Mounting Type Box
Number of Gangs 1
Number of Poles 3-Way
Throw Type Single Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120/125 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...