text.skipToContent text.skipToNavigation

radiant® 3-Gang Screwless Wall Plate, Gray

radiant® 3-Gang Screwless Wall Plate, White is rated 4.8 out of 5 by 42.
  • y_2026, m_4, d_10, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_27, tr_15
  • loc_en_US, sid_rwp263gry, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT

$9.58 USD

Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this three-gang option with a combination of radiant Registered switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
  • Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
  • Ensures proper plate positioning with subplate screws.
  • Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.

Specifications

General Info
Color Gray
Type Wall Plate
Material Polycarbonate
Finish Satin
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Construction Plastic
Wall Plate Size Oversized
Wall Plate Type Decorator
Warranty Type Limited Lifetime Warranty
Standard CSA, UL514, ETL
UPC Number 785007231908
Dimensions
Product Depth US 0.25 in
Product Height US 4.5 in
Product Width US 6.77 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 3
Orientation Vertical
Thickness 0.065 in

Reviews

Rated 5 out of 5 by from Instant upgrade!! I just love the screwless wall plates. I’ve upgraded and updated my entire home. It’s really an inexpensive and easy way to add a bit of class. It also provides a modern look as well. I’d highly recommended this product to any DIYer or contractors!
Date published: 2025-02-21
Rated 5 out of 5 by from This is an upgrade Color and matte-slightly satin finish are a huge upgrade
Date published: 2026-04-04
Rated 5 out of 5 by from Inspector Approved These wall pates and outlets look great, and are easy as pie to install.
Date published: 2025-10-04
Rated 5 out of 5 by from Great product I love these faceplates. It’s hard to find the three switch faceplate in this color but it’s by far my favorite.
Date published: 2025-09-14
Rated 5 out of 5 by from Yes! I Really Recommend All the different Radiant wall plates look amazing, including this 3-gang version.
Date published: 2025-01-16
  • y_2026, m_4, d_10, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_27, tr_15
  • loc_en_US, sid_rwp263gry, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

I need to replace a damaged switch and I need the very light beige color (to. match what I have Home) but i am guessing that is the almond color. In case it is not, what is the return policy?

Asked by: Susana
Thank you for your inquiry. Please contact Pass & Seymour Customer Support for return support. Pass & Seymour Customer Support Phone: 18449573783 Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Answered by: Pass & Seymour Technical Support
Date published: 2026-02-26

I want to replace a damaged radiant 3-gang screw less wall plate (RWP263WCC6).  I have the new plate but don't know how to remove the old plate.  Your website shows how to "snap" install but not remove the plate.  Please send me removal instructions.

Asked by: fjdietz
I have been able to use a small flathead screwdriver to pop it off at the top or bottom. Even a dinner knife might work. Good luck!
Answered by: Leslie
Date published: 2026-01-20

Is this UL certified?

Asked by: YairPi
Hello, Yes, all Radiant wall plates are UL listed UL514. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-11-10

I am looking for matte white cover plates 3 and 4 gang. Is the white a gloss or matte?

Asked by: Dina
The Radiant wall plates have a matte/satin finish.
Answered by: Legrand Technical Support
Date published: 2023-05-10

We are looking to purchase timers for outdoor lights, and it doesn't look like Legrand sells them? Would the other brand's timers work like Leviton or Honeywell if they are typical Decora dimensions? (Leviton VPT24-1PZ Vizia)

Asked by: Steph
Yes, any decorator style device that meets Nema WD6 dimensional standard will work with the Radiant Screwless wall plates.
Answered by: Legrand Technical Support
Date published: 2021-12-21

Are these screwless wall plates compatible with Lutron switches and receptacles?

Asked by: Jackson
Yes, as long as the Lutron devices meet Nema WD6 dimensional standards, the radiant wallplates will fit.
Answered by: Legrand Technical Support
Date published: 2021-11-23

Looking for 3-gang; 1-toggle, 1-dimmer and 1- blank

Asked by: MrsPel
We do not offer mixed combinations in the screwless wallplates. You could use the toggle and blank inserts in white to change the openings. Part numbers: Toggle - 327W Blank - 325W
Answered by: Legrand Technical Support
Date published: 2020-08-05

Will adorne switches fit inside of radiant wall plates? I have an adorne 3 gang setup but I need to swap one switch out for a full size wifi switch that came with a new fan, and I'm looking for options.

Asked by: Chuck727
The adorne devices can only be used with adorne wallplates and will not work with Radiant wallplates.
Answered by: Legrand Technical Support
Date published: 2020-07-20
  • y_2026, m_4, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_rwp263gry, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT

You may also like...