5
Browse 280 results for
"splicing"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Capacity
The Load for Which a Generating Unit, Generating Plant or Other Electrical Apparatus is Rated Either by the User or by the Manufacturer, Electrical Phenomenon Whereby an Electric Charge is Stored
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Outside Diameter
A Straight Line Passing Through the Center of a Circle or Sphere and Meeting the Circumference or Surface at Each End
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Product Family
Filter to specific families of related products that share common characteristics, designs, or functions.
Simplex/Duplex
A Communications Network can Provide one-Way / Multi-Way Communication Service
Cable Length
The Longest Dimension of Insulated Conductors
Bottom Type
Bottom of Cable Tray
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Tray Length
Refers to the approximate length of a cable tray used for specifying. Selecting a specific length will show cable trays with that length.
Fanout Cable Length
How long the individual legs are for the cords that have been broken out of the primary cable assembly.
Polish Type
The polish method used on the final fiber end face of a device.
Panel Configuration
The specific layout and organization of the panels that house the fiber optic connections.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Maximum Insertion Loss
The maximum loss in load power due to the insertion of a component or device at some point in a transmission system.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Fiber Size
The outer diameter of an optical fiber core, cladding and coating, expressing microns.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Polarity Type
The specific configuration used to map the "transmit" and "receive" fibers within a fiber optic system.
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Durability
Indicates whether a device is designed for standard or rugged usage.
Tray Height
Refers to the approximate height of a cable tray used for specifying. Selecting a specific height will show cable trays with that height, as well as cable tray accessories compatible with that height.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Connector Color
Refers to the color of a device's electrical or data connector.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Compliance
Denotes any established standards a product is built to or behaves in accordance to.
Number of Fanout Cables
The quantity of individual fanout cables that branch out at the end of a cable.
Single/Multimode
Describes the mode of fiber either utilized or accepted by a device to transmit or receive a fiber optic signal.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Bend Radius
The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.
Fanout Cable Diameter
Measure of the outer diameter of the jacket of each fanout cord within the cable assembly.
Tray Width
Refers to the approximate width of a cable tray used for specifying. Selecting a specific width will show cable trays with that width, as well as cable tray accessories compatible with that width.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Typical Insertion Loss
Refers to the most common amount of signal lost at a connection/mating point, measured in decibels (dB).
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Performance Level/Tier
Describes the specific variation of performance capabilities a device is designed to support.
Jacket Rating
Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.
Shuttered Adapters
Refers to to the cap/door mechanism on a panel or insert that remains closed to help prevent contaminants from entering the ferrule end face, but can be opened to insert/install a connector.
Fiber Density
Denotes the capacity optical fibers have to carry video signals or data streams at various resolutions.
Material
Indicates the primary material(s) used to construct a product.
Cable Diameter
The typical outer diameter of a cable.
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
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Find answers to common questions about Itray ladder cable tray, including installation, gap splice usage, compatibility, accessories, and system capabilities.
Reimagining the Cassette: How New Zealand’s DC220 Boosted Cable Capacity Without Splicing, Outside Support Using Legrand’s acclAIM Solution
Cablofil® Ladder Tray is designed to streamline everything: from engineering to purchasing and installation. Learn more about this aluminum ladder tray with a revolutionary splice design that reduces hardware needed by half.
Explore cable management systems that offer maximum protection and durability in caustic, wet conditions like oil platforms and petrochemical processing plants.
Use Cablobend Systems from Legrand for faster, easier flexible cable tray installations in data centers. Drops and bends are simple with no cutting required.
Five Data Infrastructure Solutions Recognized with Innovators Awards at BICSI Fall 2019
Cut your number of supports by 25%. Legrand Cable Channel in combination with ITray creates a durable, flexible open system with fewer parts.
Manage cables with an open overhead system that's tested to handle heavy loads, and easy to install on the job site.
Just because a product or device must endure difficult conditions doesn't mean it must be difficult to install and use. Explore industrial solutions from Legrand.