text.skipToContent text.skipToNavigation

ES Series Shade System

ES-Motorized Shading Systems
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

 

The Legrand Shading Systems ES motorized operated roller shade is an extremely flexible shade solution for single, dual, coupled, and oversized motorized shades. The ES series hardware provides a series of different sized brackets and coupler combinations that allow for standalone and coupled shades for straight, curved, or even 90 degree windows for nearly any sized shade. The motors can operate independently with local controls or together with a Wattstopper lighting control system to provide integrated and automated system control with lighting. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available with all motorized roller shade features needed for any commercial project
  • Programmable top and bottom limits
  • Allows for native integration with Wattstopper for control of lighting and shading on a single system
  • BMS compatible using BACnet over IP
  • Aluminum tubes ensure no rust stains on the fabric from high humidity locations

Specifications

General Info
Application Sector Commercial
Product Line Shading Systems
Dimensions
Maximum Product Height 450 in
Maximum Product Width 260 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Amperage 0.95 A
IP Rating IP31
Limit Switch Capacity 300 Turns
Rated Current 0.95 A
Speed 24RPM
Voltage 120.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

we are getting the double shade #1 what wago connector will we need for the connection to the roller and data hub male or female ? # 2 on your wiring diagram you show a power outlet by the roller shade ? does the roller need 120 v in addition to RS485

Asked by: Danielt

What conductor and what connection are used for the IC-DIN-II-Lite to the digital keypad

Asked by: JTorres

we are going to get the double shade. #1 where exact is the connection point on the roller for the power cable . #2 on the double shade does the 3 conductor RS485 control up down for each roller individually

Asked by: Danielt
  • y_2026, m_4, d_2, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestions, tq_3
  • loc_en_US, sid_ES-Motorized, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT