text.skipToContent text.skipToNavigation

Wireless Shade Configuration Tool

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMSH-CR Wireless Configuration Tool is a handheld tool for advanced remote configuration of Wattstopper Digital Lighting Management (DLM) Shade Systems. The tool enables system and device modifications via pushbutton, without ladders or tools, as well as easy configuration of settings for DLM shading local networks.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Remotely reconfigures and reports Shade parameters such as upper and lower limit, speed, and direction
  • Remotely reconfigures and reports switch and Pull preset settings
  • Adjusts shade level to facilitate scene setting
  • Remotely configures shade groups and scenes that can be used with Astronomic schedules.
  • Micro-USB port provided for firmware updates, allowing easy updates for support of new DLM products
  • The product meets the materials restrictions of RoHS

Specifications

General Info
Color Black
Product Series LMSH
Type Shade Controller
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Warranty Type 5-Year
Standard RoHS, FCC part 15
UPC Number 842854000009
Works With DLM Shade Systems
Dimensions
Product Depth US 1.1 in
Product Height US 4.0 in
Product Volume US 6.6 cu in
Product Width US 1.5 in
Product Weight US 0.1 lb
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Battery 3 AAA Batteries
Battery Capacity 1.5 V
Connector Type Micro-USB
Compatibility Infrared Wireless
Frequency Band 36 kHz
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F
Wireless Range IR, up to 32 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;