text.skipToContent text.skipToNavigation

Teleshade Series

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand Commercial Teleshade (TS) series is a configured shade cassette that provides easy to install shades with enhanced features. The shades and large selection of fabric options provide glare control and allow occupants to access daylight and views. The TS system is also offered as a motorized solution and allows for a complete product solution for any shading project. 
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Factory configured shade cassette system allows for quick and easy shade installation, reduces installation cost, and common mistakes
  • Five additional bracket options are available for various side and top mount applications for additional mounting flexibility
  • Heavy-duty bracket system provides up to 66% installation efficiencies compared to non-cassette roller shades
  • Many options, including standard and reverse roll, pockets, room darkening, multiple control options, and the Cord Keeper to comply with Canadian cord safety regulations (manual TS)
  • Aluminum tubes: no rust stains on the fabric from high humidity locations
  • Light gap – 3/4 in (19 mm) symmetrical light gaps
  • Legrand Shading Systems standard 25 year limited hardware warranty

Specifications

General Info
Application Sector Commercial
Product Line Shading Systems
Dimensions
Maximum Product Height 200 in
Maximum Product Width 129 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Has Battery No

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Dealer for parts in Eastern Ontario for Teleshade series

Asked by: Trevor Dean
Hi Trevor, Please reach out to our customer service team for assistance. Phone: 844-977-3783 | 844-97-SERVE (option 1) Mon- Fri: 8am – 5pm EST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2024-06-03

What is the flame/smoke spread classification for this product? A, B, or C?

Asked by: lizardbeth135
Hi, The fire classification mostly depends on the fabric chosen. Visit our fabric sample portal https://store.samplingproduct.com/10389/Tags/Index/1543 to see the fire classifications for each fabric.
Answered by: Tier 1 Tech Support
Date published: 2022-12-13

what is the Solar heat gain coefficient and light transmittance rating of the TS MANUAL ROLLER SHADE - 2500 - 1% OPEN - P14 OYSTER/PEARL GRAY shade

Asked by: Kevin Griesemer
  • y_2026, m_3, d_30, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TS-Manual, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT