Discontinued - Teleshade Series
TS-Motorized
Shading Systems
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand Shading Systems Teleshade (TS) motorized roller shade cassette system is a factory configured shade that provides easy to install shades with enhanced control features. The shades and large selection of fabric options provide glare control and allow occupants to access daylight and views. The motorized TS system is offered as both a DC and AC motorized solution. Our DC motorized system allows for increased installation efficiencies with low cost Cat5e wiring and reduction of line voltage infrastructure over AC motors. The patented whisper quiet motor system is completely concealed inside the counter-balanced shade tube and offers the unique advantages of extremely low power consumption and manual override. DC motors are used in shades up to 120 in x 120 in.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Factory configured shade cassette system allows for quick and easy shade installation, reduces installation cost, and common mistakes
- Five additional bracket options are available for various side and top mount applications for additional mounting flexibility
- Heavy-duty bracket system provides up to 66% installation efficiencies compared to non-cassette roller shades
- Many options, including standard and reverse roll, pockets, room darkening, multiple control options, and the Cord Keeper to comply with Canadian cord safety regulations (manual TS)
- Aluminum tubes: no rust stains on the fabric from high humidity locations
- Light gap – 3/4 in (19 mm) symmetrical light gaps
- Legrand Shading Systems standard 25 year limited hardware warranty
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Shading Systems |
Dimensions
| Maximum Product Height | 120 in | ||
| Maximum Product Width | 120 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
| Amperage | 0.95 A | ||
| IP Rating | IP31 | ||
| Limit Switch Capacity | 300 Turns | ||
| Rated Current | 0.95 A | ||
| Speed | 24RPM | ||
| Voltage | 120.0 V |
Resources
Instruction Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am looking for this Motorized Piggyback dual shade by legrand solareffectivel; t-11 detail
I need to covert 6 existing Solarfective Teleshades from manual chain control to hard wire 110 motor control. Can I purchase the motors from you to convert? Size is 57 1/2 W x 118 1/2 L. I will need 6 motors.
Bazaarvoice SAP Hybris Integration Version 2.8.1