text.skipToContent text.skipToNavigation

Fixture Integrated Daylight Dimming Photosensor

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FD-301 Fixture Integrated Daylight Dimming Photosensor is a low voltage controller that works with standard 0-10 VDC electronic dimming ballasts to control electric lighting in response to daylight.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides automatic dimming based on ambient light levels
  • Handheld remote for quick, easy setup without tools or ladders
  • Controls standard 0–10 VDC electronic dimming ballasts
  • Works with optional occupant controls for temporary adjustments
  • Single zone, closed loop daylighting control
  • Sliding setpoint prevents over or under dimming

Specifications

General Info
Color White
Type Sensor
Material ABS
Finish Gloss
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Installation Location Fixture
Warranty Type 5-Year
Standard UL, RoHS
UPC Number 754182921485
Dimensions
Product Depth US 1.0 in
Product Height US 1.0 in
Product Volume US 78.0 cu in
Product Length US 78.0 in
Product Weight US 2.7 oz
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 30 mA
Compatibility FS-PP, LSR-301-S
Control Algorithm Closed Loop
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Load Rating 50 mA @ 24 VDC
Mounting Type Fixture Embedded
Operating Temperature 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 1-1500 fc
Sensor Type Daylight
Sensor Technology Photosensor
Storage Temperature 23° - 140° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;