text.skipToContent text.skipToNavigation

Ultrasonic Fixture Mount Sensor, Wall Mount

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FS-555 and FS-555C Line Voltage Ultrasonic Fixture Sensors control lighting based on occupancy. They are designed with a low-profile, architecturally pleasing appearance to easily integrate into a wide range of lighting fixtures or a customized housing.

Mounting Type Wall
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Line voltage for direct connection to load
  • Easily integrate into lighting fixtures
  • Ideal for stairwell, wall and ceiling mount applications
  • Ultrasonic technology for open area detection with line-of-sight obstructions
  • Ceiling and wall mount models

Specifications

General Info
Color White
Product Series FS-555
Type Sensor
Finish Glossy
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Flame Retardant, Indicator Lights, Sensitivity Adjustment
Included Mounting Screws
Installation Location Fixture, Wall
Warranty Type 5-Year
Standard UL, cUL, RoHS
UPC Number 754182931255
Dimensions
Product Depth US 1.265 in
Product Height US 1.35 in
Product Volume US 10.46 cu in
Product Width US 6.125 in
Product Weight US 3.584 oz
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 43 mA
On Function Auto On
Wire Connection Type Flying Leads
Has Battery No
Indicator Ultrasonic Detection LED
Indoor/Outdoor Indoor
Input Voltage 120/277 VAC
Line Frequency 60 Hz
Load Rating 4.9 A @ 120/277 VAC
Mounting Type Fixture Embedded, Mounting Slots, Screw Holes
Timer Type Trimpot
Timer Duration 30 Seconds, 5-30 Minutes
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensor Type Occupancy
Sensor Technology Ultrasonic
Sensor Mounting Height 8-10 ft
Storage Temperature -40° - 176° F, -40° - 80° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;