High/Low PIR Fixture Mount Sensor Line Voltage
FSP-211
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSP-2X1 mounts in an outdoor lighting fixture and provides multi-level control based on motion and/or daylight contribution. It controls 0-10 VDC dim-to-off LED drivers or ballasts, or works with a power pack to control other loads. When used with an FSP-Lx Lens, the sensor is rated for wet and cold locations. All control parameters are adjustable via a wireless configuration tool capable of storing and transmitting sensor profiles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fully adjustable high and low dimmed light levels; optional dusk to dawn control
- Controls 0-10V dim-to-off LED drivers or ballasts, or works with a power pack to control other loads
- Hold off setpoint with automatic calibration option for convenience and added energy savings
- Adjustable via handheld wireless configuration tool
- IP66 rated with choice of lenses for wet and outdoor locations, and mounting heights from 8’ to 40’
- Adjustable time delay and cut off delay
Specifications
General Info
| Color | White | ||
| Product Series | FSP-2x1 | ||
| Type | Sensor | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Flame Retardant, Impact Resistant, Light Level Sensor, Recyclable, Sensitivity Adjustment, UV Resistant | ||
| Installation Location | Ceiling, Fixture | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, TUV Listed, RoHS, E101196 | ||
| UPC Number | 754182931231 |
Dimensions
| Product Depth US | 1.6 in | ||
| Product Height US | 3.8 in | ||
| Product Volume US | 13.32 cu in | ||
| Product Width US | 1.6 in | ||
| Product Weight US | 0.17 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| On Function | Auto On | ||
| Wire Connection Type | Wire Terminal | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED | ||
| Indoor/Outdoor | Both | ||
| Input Voltage | 120/277 VAC, 230 to 240 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 1200 W @ 277 VAC, 300 W @ 230-240 VAC, 800 W @ 120 VAC | ||
| Location Rating | Wet | ||
| Mounting Type | Fixture Embedded, Threaded Collar | ||
| Timer Type | Digital | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | -40°-167°F, -40°-75°C | ||
| Operating Temperature Max | 167 °F | ||
| Operating Temperature Min | -40 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensor Type | Daylight, Occupancy | ||
| Sensor Technology | Passive Infrared (PIR), Photosensor | ||
| Sensor Mounting Height | 8-40 ft | ||
| Storage Temperature | -40° - 176° F, -40° - 80° C |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Necesito saber si envian a Guatemala y contacto whatsapp
Para consultas de ventas de Wattstopper en Guatemala, puede utilizar la siguiente información de contacto:
🔹 Línea gratuita: 1-801-00-BTGUA (1-801-00-28482)
🔹 Teléfono: +(502) 2494-7575
🔹 Correo electrónico: bitcino.guatemala@legrand.com
Gracias por su interés.
Date published: 2025-09-20
What happens to the programmed sensor data when power to the sensor is cut off? Does the sensor return to the factory default settings and need to be reprogrammed, or does it retain the end user settings?
The FSP series units will retain the end user settings after a power outage.
Date published: 2024-08-15
what is the difference between FSP-211 and the FSP-211b
The FSP-211 is In Fixture mount and the FSP-211B is ½ KO mounting type.
Date published: 2024-03-28
when used with ELCU-200. when power is lost to FSP-211 or FSP-211B will the fixture go to 100% luminance? Does it matter if it is FSP-211 or FSP-211B?
Both the FSP-211 and FSP-211B Open the 0-10 leads upon power loss. If using them in conjunction with the ELCU-200 for Emergency lighting, the Emergency fixtures will be at 100% upon Normal power loss.
Date published: 2024-03-28
Will these work if mounted behind clear plastic?
No, the sensors cannot detect motion of objects on the other side of clear plastic or glass.
Date published: 2024-01-30
where can I get parts for OSQ 211 sensors
Assuming that you mean the FSP-211 sensor.
Lenses and sensors can be purchased from your local distributor.
You can find a list of local distributors on our website at:
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Date published: 2023-12-06
Can the FSP-211 be programed, disconnected from power, and maintain settings? We are wondering if we can pre-configure before sending to the job.
Hi Allan,
Yes, you can pre-program the sensors before sending them to site and they will retain the settings.
Date published: 2023-08-09
Is the FSP-211 interchangeable with a failed FSP-201 in my Big As garage light? TIA
Hi Jim,
No, the FSP-201 is low voltage and the FSP-211 is line voltage. We recommend swapping it out for the same existing FSP-201 sensor model.
Date published: 2024-05-01
Bazaarvoice SAP Hybris Integration Version 2.8.1


