Dual Tech Occupancy Sensor 100 -347 VAC, center mount 360°
DT-355
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s low profile DT-355 dual technology occupancy sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies. The sensor mounts on the ceiling with a flat, unobtrusive appearance and provides 360 degrees of coverage.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182913848 | ||
Country Of Origin | China | ||
Features | Indicator Lights, IR (Infrared), Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 0.45 lb | ||
Product Volume US | 71.25 cu in | ||
Product Depth US | 5.0 in | ||
Product Height US | 3.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Indicator | LED Light | ||
Wattage | 800 W | ||
Sensing Range | 360 degrees, 1000 sq ft | ||
Voltage | 100 to 347 V | ||
Connection Type | Wired |
Resources
CAD Drawings
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
dxf
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
dwg
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
png
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
pdf
57-301 - DT-355 Standard Schematic
pdf
57-301 - DT-355 Standard Schematic
png
57-301 - DT-355 Standard Schematic
dxf
57-301 - DT-355 Standard Schematic
dwg
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
DT-355
dxf
DT-355
png
DT-355
dwg
DT-355cp - DT-355 Coverage Pattern
png
DT-355cp - DT-355 Coverage Pattern
dxf
DT-355cp - DT-355 Coverage Pattern
dwg
View More
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
TEST CERTIFICATE FOR THIS PRODUCT
Please see the image attached.
Date published: 2024-02-26
Is the DT-355 compatible with Lutron Homeworks when using a QSE-IO Interface?
The DT-355 is simply a line voltage, dual-technology occupancy sensor.
You would need to contact Lutron to review their system requirements.
Date published: 2024-01-30
Are either sensors replaceable?
the actual PIR and/or Ultrasonic sensors within the DT-355 are not field replaceable. If the sensor(s) have been damaged, the entire DT-355 would have to be replaced.
Date published: 2024-01-22
Can you wire them together like the low voltage sensors
Hi Derek,
Multiple sensors can be wired in parallel. Please refer to the installation instructions for wiring diagram.
Date published: 2024-01-18
Is there an ambient temperature rating for the DT355? Have a customer looking for a cold temperature rated line voltage ceiling sensor. Not outdoors.
Hello JB,
Please review the following information regarding the operating temperature for part DT-355.
Operating Temperature 32° to 131°F (0° to 55°C)
Best Regards,
Technical Support
Date published: 2023-04-03
Can a switch or relay be added to keep these on during working hours and back to normal when after working hours?
Hi Jeff,
Sorry no, this sensor does not allow for work hours/night control. For more advanced sensor timing control you might want to consider the DLM line of products where this is achievable.
Date published: 2023-03-07
I’m having issues getting the DT-355 to function properly after installing a new DT-355. Can you explain the function of the (light level and the ultrasonic sensitivity) features?
Hi Ben,
Please reach out to our tech. support team for further assistance with programming the DT-355 or refer to the resources section of each product for cut sheets and detailed instructions for activating or de-activating product features.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-03-07
One of the answers to a question asked previously was that a DT-355 Line voltage sensor could be combined with a Radiant 0-10V dimmer on the load side. Is this correct? I am about to order this combination of devices and I want to make sure.
Hello John,
Yes, you can utilize a radiant 0-10v dimmer on the load side of the DT-355 sensor. Please feel free to give us a call if you would like to discuss this configuration further.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2022-10-25
Bazaarvoice SAP Hybris Integration Version 2.8.1