Dual Tech Wall Switch Occupancy Sensor, 120/277V, White
DSW-302-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The DSW-302 dual technology wall switch sensor turns lights ON and OFF based on occupancy and contains two relays for controlling two independent lighting loads or circuits. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies for high sensitivity to small and large movements. The DSW-302 replaces existing wall switches and fits a standard decorator wall plate.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The DSW-302 dual technology wall switch sensor turns lights ON and OFF based on occupancy and contains two relays for controlling two independent lighting loads or circuits. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies for high sensitivity to small and large movements. The DSW-302 replaces existing wall switches and fits a standard decorator wall plate.
- Collection consolidated of in 347 V to white option
- High sensitivity and dense coverage for exceptional performance
- Two relays for control of two separate lighting loads or circuits
- Color-matched lens and low profile for appealing design
- 120/240/277 VAC and 347 VAC models
- Defaults to Manual-ON operation for maximum energy savings
- Retrieving data. Wait a few seconds and try to cut or copy again.
Specifications
General Info
| Color | White | ||
| Product Type | Sensor, Wall Switch | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Dual Relay, Indicator Lights, Light Level Sensor, Sensitivity Adjustment, Test Mode, Walkthrough Mode | ||
| Included | Mounting Screws | ||
| Installation Location | Wall | ||
| Switch Type | Motion Sensor, Push | ||
| Warranty Type | 5-Year | ||
| Standard | UL, cUL, FCC part 15, Complies with 2017 NEC requirements, RoHS | ||
| UPC Number | 754182935505 |
Dimensions
| Product Depth US | 1.8 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 35.1 cu in | ||
| Product Width US | 1.8 in | ||
| Product Weight US | 0.3 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Rockers | 0 | ||
| On Function | Selectable Auto/Manual | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED, Selectable audible alert for impending shutoff, Ultrasonic Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC | ||
| Light Level Adjustment | 8-180 fc | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Load Rating | 1000 W @ 120 VAC, 1200 W @ 240/277 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | In-Wall | ||
| Number of Buttons | 2 | ||
| Number of Poles | Multi-Location | ||
| Timer Type | DIP Switch | ||
| Timer Duration | 5 Minutes, 15 Minutes, 30 Minutes | ||
| Operating Temperature | 0°-55°C, 32°-131°F | ||
| Operating Temperature Max | 131 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | Major motion: PIR 35 x 30 ft, Ultrasonic 20 x 20 ft, Minor motion: PIR 20 x 15 ft, Ultrasonic 15 x 15 ft | ||
| Sensitivity Adjustment | PIR (Min/Max), Ultrasonic (0-100%) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Dual Technology, Passive Infrared (PIR), Ultrasonic | ||
| Sensor Coverage Pattern | 180 ° | ||
| Sensor Mounting Height | 4 ft | ||
| Ultrasonic Frequency | 40 kHz | ||
| Storage Temperature | 23° - 176° F, -5° - 80° C | ||
| Engraving Type | Blank |
Resources (6)
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
For occ sensor DSW-302. Instruct indicate this device can control two independent circuits from 2 different panels. There is only one "neutral" connection to the switch (Blue with White Stripe). Is the neutral associated with the Line 1 or Line 2 input?
The Blue with White Stripe conductor provides a return path for the small operating current required by the device. It should be connected to the primary neutral.
If both Line 1 and Line 2 share a common neutral reference, the Blue with White Stripe lead may be connected to either neutral, as they are electrically the same. Since Relay 1 has a higher output rating, it is recommended to use Relay 1 as the primary circuit and connect the signal wire accordingly.
Date published: 2025-10-23
Can this be used as a single pole and a 3 way switch?
Yes, the switch is multi-way capable. See the attached instruction sheet. You use the neutral from the primary load.
Date published: 2024-06-20
does this switch feature a night light component if the power goes out in a room?
No, this switch does not have an LED that stays on in the case of power loss.
Date published: 2024-06-12
Can the DSW-302 be used with two circuits or two different voltages. Example; lighting 277V and exhaust Fan 120V.
Yes, the DSW-302 be used with two circuits or two different voltages.
Date published: 2025-09-12
Does this switch have dimming capability?
The DSW-301 and DSW-302 do not have dimming capabilities. They are both Dual Tech Occupancy Sensor Switches. The DSW-301 is the single relay version with 1 button. The DSW-302 is a dual relay version capable of handling 2 separate loads, with 2 buttons.
Date published: 2024-07-03
Can I use the DSW-302-W to control one half of a receptacle and the other switch for the light in order to comply with NEC 406.6 (E) and ASRAHE Standard 90.1: Section 8.4.2 THANK YOU
Placing a plug-load or controlled receptacle is not recommended for this device. It is only rated for lighting loads and small motor loads.
Date published: 2025-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1



