6" Steel Straight Sections
06-1F45-0012-30
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Material: Commercial Quality Steel / ASTM A-1008 / A-1011
- Finish: Ho-dip Galvanized after Fabrication / ASTM A-123
- Bottom: Ldr: 1'' wide + rung SC: Solid Corrugated VC: Vented Corrugated
- Construction: Welded
- Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126
- Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60
Specifications
General Info
| Color | Silver | ||
| Type | Straight Sections | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388266995 |
Dimensions
| Product Depth US | 144.0 in | ||
| Product Height US | 6.0 in | ||
| Product Volume US | 15.0 cu ft | ||
| Product Width US | 30.0 in | ||
| Product Weight US | 79.281 lb | ||
| Tray Height | 6 in | ||
| Rung Spacing | 6 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 20B |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is this in stock?
There is a Where to Buy link in the upper right hand corner of the www.legrand.us website. Please contact your local sales rep or distributor for availability.
Date published: 2023-12-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
