The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height
20.519 in
- 4.241 in
- 5.241 in
- 6.241 in
- 7.154 in
- 7.241 in
- 8.154 in
- 8.762 in
- 9.154 in
- 9.762 in
- 9.848 in
- 10.154 in
- 10.369 in
- 10.762 in
- 10.848 in
- 11.369 in
- 11.762 in
- 11.848 in
- 12.369 in
- 12.848 in
- 12.971 in
- 13.363 in
- 13.369 in
- 13.519 in
- 13.971 in
- 14.019 in
- 14.363 in
- 14.519 in
- 14.971 in
- 15.019 in
- 15.363 in
- 15.971 in
- 16.323 in
- 16.363 in
- 16.878 in
- 17.03 in
- 17.737 in
- 17.878 in
- 18.22 in
- 18.544 in
- 18.842 in
- 18.878 in
- 18.971 in
- 19.086 in
- 19.135 in
- 19.519 in
- 19.842 in
- 19.878 in
- 19.952 in
- 19.971 in
- 20.019 in
- 20.135 in
- 20.519 in
- 20.818 in
- 20.842 in
- 20.971 in
- 21.019 in
- 21.135 in
- 21.842 in
- 21.971 in
- 22.135 in
- 24.809 in
- 24.971 in
- 25.516 in
- 25.519 in
- 25.971 in
- 26.93 in
- 26.019 in
- 26.223 in
- 26.519 in
- 26.971 in
- 27.019 in
- 27.971 in
- 28.612 in
- 29.478 in
- 30.344 in
- 30.842 in
- 31.21 in
- 31.135 in
- 31.842 in
- 32.135 in
- 32.842 in
- 33.135 in
- 33.294 in
- 33.842 in
- 34.001 in
- 34.135 in
- 34.735 in
- 35.475 in
- 39.87 in
- 39.004 in
- 40.736 in
- 41.602 in
- 42.842 in
- 43.135 in
- 43.842 in
- 44.135 in
- 44.842 in
- 45.135 in
- 45.842 in
- 46.135 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Other | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388172791 |
Dimensions
| Product Depth US | 48.0 in | ||
| Product Height US | 7.241 in | ||
| Product Volume US | 5.556 cu ft | ||
| Product Width US | 27.625 in | ||
| Product Weight US | 11.088 lb | ||
| Tray Height | 7 in | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
