text.skipToContent text.skipToNavigation

Itray Aluminum Ladder Tray End Cap

Itray-Accessories-EC Cablofil
Series
Synthetic rubber Itray End Caps provide a cushioned finish at the end of cable tray runs, helping reduce abrasion and soften accidental contact with exposed tray edges. Designed for space-constrained modular applications, they fit 4-inch and 6-inch alumin
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Synthetic rubber Itray End Caps provide a cushioned finish at the end of cable tray runs, helping reduce abrasion and soften accidental contact with exposed tray edges. Designed for space-constrained modular applications, they fit 4-inch and 6-inch alumin
  • Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126
  • Itray is classified as an equipment grounding conductor per NEC 392.60.
  • Provides cushioning for edges to reduce chance of abrasion.

Specifications

General Info
Product Type Accessory
Material Synthetic Rubber
Application Sector Data Center
Product Family / Series / Group Itray Aluminum Ladder Tray
Product Line Cablofil

Q & A

Recently Viewed