text.skipToContent text.skipToNavigation

Itray Aluminum Ladder Tray Wye Covers

Itray-Covers-WYE Cablofil
Series
Wye covers cover wye fittings. Cover types are available in solid and louvered. Widths range from 6'' to 36''. Wye fitting covers are available with a 24'' radius.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Wye covers cover wye fittings. Cover types are available in solid and louvered. Widths range from 6'' to 36''. Wye fitting covers are available with a 24'' radius.
  • Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
  • Itray is classified as an equipment grounding conductor per NEC 392.60.
  • Cover types are available in solid and louvered.

Specifications

General Info
Product Type Cover
Material Aluminum
Application Sector Commercial, Data Center, Industrial
Product Family / Series / Group Itray Aluminum Ladder Tray
Product Line Cablofil

Additional Information

Cablofil Product Code

Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.

 Chart to identify part numbers when ordering or specifying any Cablofil product. Informational chart explaining how to calculate the unqiue part number needed to order a specific variation of Itray Aluminum Ladder Tray components

Q & A

Recently Viewed